Imprimante cu transfer termic

Imprimante cu transfer termic

Cu imprimantele noastre cu transfer termic efectuezi comenzi de marcare cu volum mare, în mod deosebit de economic. Diferitele imprimante pentru materiale în format de card sau rolă procesează o gamă largă de materiale. Acest lucru îți oferă un sistem de marcare complet, perfect adaptat aplicației tale și susținut în mod optim de software-ul de marcare PROJECT complete.

Go to Product Detail Page for item 1085267
THERMOMARK CARD 2.0 - Thermal transfer printer
THERMOMARK CARD 2.0 - Thermal transfer printer
1085267

Thermal transfer printer, The THERMOMARK CARD 2.0 thermal transfer printer prints marking materials in sheet and card format quickly and with high quality. Create high-quality markers for applications in terminal, wire, cable, equipment, and plant marking., weight: 6 kg, length: 0.325 m, width: 254 mm, height: 194 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1085260
THERMOMARK ROLL 2.0 - Thermal transfer printer
THERMOMARK ROLL 2.0 - Thermal transfer printer
1085260

Thermal transfer printer, The THERMOMARK ROLL 2.0 thermal transfer printer prints markers in roll and continuous format for applications in terminal marking, wire and cable marking, and equipment and plant marking. Create high-quality printed labels, insert markers, and shrink and marking sleeves in prepunched or continuous format., weight: 3.8 kg, width: 240 mm, height: 189 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1004303
THERMOMARK E.300 D - Thermal transfer printer
THERMOMARK E.300 D - Thermal transfer printer
1004303

Thermal transfer printer, Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1285306
THERMOMARK E.300 - Thermal transfer printer
THERMOMARK E.300 - Thermal transfer printer
1285306

Thermal transfer printer, Thermal transfer printer for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1472379
THERMOMARK E.300 DOUBLE - Thermal transfer printer
THERMOMARK E.300 DOUBLE - Thermal transfer printer
1472379

Thermal transfer printer, Thermal transfer printer for one-sided and double-sided printing of materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 21 kg, length: 0.594 m, width: 248 mm, height: 395 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1285310
THERMOMARK E.600 - Thermal transfer printer
THERMOMARK E.600 - Thermal transfer printer
1285310

Thermal transfer printer, Thermal transfer printer for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1004304
THERMOMARK E.600 D - Thermal transfer printer
THERMOMARK E.600 D - Thermal transfer printer
1004304

Thermal transfer printer, Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 0803342
TMP-UCT-MAG1 - Magazine
TMP-UCT-MAG1 - Magazine
0803342

Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-TM..., UCT1(U)-TM..., UCT5-TM..., UCT-EM (5x10), UCT-EM (6x10), length: 0.166 m, width: 114 mm, height: 11.5 mm

Avantajele dumneavoastră

  • Fiabilitate datorită procesului de imprimare consacrat, precum și datorită disponibilității superioare
  • Ușor de utilizat, datorită funcționării care nu necesită lucrări de întreținere
  • Calitate înaltă datorită fonturilor clare, codurilor de bare și înălțimii caracterelor de 1,6 mm
  • Dispozitive compacte și robuste
Imprimare și aplicare într-un singur pas
THERMOMARK E SERIES

THERMOMARK E SERIES asigură mai multă eficiență în producția de tablouri de distribuție: sistemul modular de imprimante cu role de transfer termic și aplicatoare imprimă marcaje și le atașează automat pe cabluri și conductori. Combinația acestor pași de proces creează o economie de timp de aproximativ 60 %.

Aflați mai multe
Sistemul modular THERMOMARK E SERIES
THERMOMARK PRIME 2.0

Imprimantă pentru carduri THERMOMARK PRIME 2.0

Imprimantă mobilă cu transfer termic THERMOMARK PRIME 2.0

Imprimanta mobilă cu transfer termic THERMOMARK PRIME 2.0 este o combinație unică de tehnologie de imprimare consacrată și eficientă, software de marcare integrat și o alimentare cu energie durabilă și independentă de rețea. Ecranul tactil, riboanele cu cerneală încapsulate și un acumulator care poate fi înlocuit facilitează utilizarea imprimantei direct la fața locului. O gamă vastă de materiale, cu peste 600 de materiale pentru carduri, îți oferă soluții versatile pentru diverse operațiuni de marcare. Recunoașterea automată a riboanelor cu cerneală, a magaziilor și a materialelor asigură evitarea unor inscripționări greșite.

Imprimanta pentru carduri THERMOMARK CARD 2.0 cu material adecvat

Imprimanta pentru carduri THERMOMARK CARD 2.0 cu material adecvat

THERMOMARK CARD 2.0 pentru formate de carduri

THERMOMARK CARD 2.0 este soluția eficientă pentru imprimarea etichetelor din plastic în format de card sau coală. Gama de materiale include numeroase soluții de marcare pentru marcarea blocurilor terminale modulare, a conductorilor și a cablurilor, precum și a dispozitivelor și a sistemelor. Utilizarea și instalarea imprimantei compacte cu transfer termic se realizează fără efort. Prin intermediul software-ului MARKING system sau al aplicației MARKING system App poți să controlezi THERMOMARK CARD 2.0 direct și să realizezi comenzile. Tehnologia consacrată a imprimării cu transfer termic îți oferă o eficiență ridicată și o utilizare care necesită foarte puține lucrări de întreținere.

Imprimantă cu transfer termic THERMOMARK ROLL 2.0 cu material adecvat

Imprimantă pentru etichete tip rolă THERMOMARK ROLL 2.0 cu material adecvat

THERMOMARK ROLL 2.0 pentru formate de rolă și continue

THERMOMARK ROLL 2.0 imprimă etichete, precum și tuburi contractabile și de marcare în format de rolă și în format continuu. Gama de materiale include numeroase soluții de marcare pentru marcarea blocurilor terminale modulare, a conductorilor și a cablurilor, precum și a dispozitivelor și a sistemelor. Imprimanta cu transfer termic oferă o marcare calitativă în condiții de prelucrare rapidă. Tehnologia consacrată de imprimare cu transfer termic facilitează o utilizare care necesită foarte puține lucrări de întreținere. Poți opera imprimanta în mod intuitiv cu software-ul MARKING system sau cu aplicația MARKING system App. Datorită operării facile prin ecranul tactil integrat, manevrarea imprimantei este deosebit de simplă.

Imprimantă cu transfer termic THERMOMARK E.300 (D)/E.600 (D)

Imprimantă pentru etichete tip rolă THERMOMARK E.300 (D)/E.600 (D)

THERMOMARK E.300 (D)/E.600 (D) pentru prelucrarea cantităților mari de material

Profită de flexibilitatea THERMOMARK E.300 (D)/ E.600 (D) și utilizează imprimanta pentru marcarea tuturor materialelor în format rolă pentru etichetarea profesională și permanentă a blocurilor terminale modulare, a conductorilor și a cablurilor, a dispozitivelor și a instalațiilor. În plus față de formatele de etichete și plăcuțe pre-perforate, imprimanta prelucrează, de asemenea, tuburi contractabile și de marcare, precum și material de etichete în format continuu. Pentru acest lucru, tot ce trebuie să faci este să utilizezi imprimanta în combinație cu THERMOMARK E.CUTTER sau E.CUTTER/P pentru tăierea sau perforarea confortabilă a materialelor într-un format continuu. Pentru procese de marcare cu eficiență maximă, combină imprimanta cu transfer termic cu un aplicator THERMOMARK E SERIES.

Imprimantă cu transfer termic THERMOMARK E.300 DOUBLE

Imprimantă pentru etichete tip rolă THERMOMARK E.300 DOUBLE

THERMOMARK E.300 DOUBLE pentru marcarea pe o singură față și pe ambele fețe

Cu imprimanta flexibilă cu transfer termic THERMOMARK E.300 DOUBLE, poți realiza marcaje pe materiale de marcare în format rolă pe o singură față și pe ambele fețe. Utilizează E.CUTTER sau E.CUTTER/P pentru tăierea sau perforarea materialelor într-un format continuu. Pentru o marcare și mai eficientă, combină imprimanta standard cu THERMOMARK E.SLEEVE pentru marcarea și aplicarea tuburilor contractabile și de marcare într-o singură etapă de lucru automată. Marcarea pe ambele fețe face ca marcajele conductorilor și ale cablurilor să fie mult mai ușor de citit.