Thermal transfer printer, Thermal transfer printer for printing sheet materials with a print resolution of 300 dpi. Suitable for stationary as well as mobile use thanks a 7" color touch display with integrated “MARKING system app” and a replaceable battery pack., weight: 6 kg, length: 0.292 m, width: 224 mm, height: 122 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Imprimante mobile
Imprimanta mobilă THERMOMARK PRIME este adecvată atât pentru utilizarea la birou, cât și pentru operații de marcare direct la fața locului în aplicația ta. Datorită software-ului de marcare integrat și acumulatorului performant, sistemul de marcare dispune de autonomie. Imprimantele mobile THERMOMARK GO SERIES sunt instrumente flexibile și compacte pentru lucrările de întreținere și reparație.
Thermal transfer printer, Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm., weight: 0.743 kg, length: 0.07 m, width: 135 mm, height: 175 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm., weight: 0.667 kg, length: 0.23 m, width: 98 mm, height: 69 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm.
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print materials in continuous format up to a material width of 24 mm.
Transport rucksack for the THERMOMARK PRIME including accessories, marking material, and consumables, unequipped
Battery for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Replacement battery for the THERMOMARK PRIME 2.0, NiMH 18 V DC, 2.1 Ah
Replacement power supply for THERMOMARK PRIME, input voltage at 100 V AC to 240 V AC / 1.5 A / 50 Hz to 60 Hz, output voltage at 24 V DC / 4.16 A
Ink ribbon cartridge, for THERMOMARK PRIME for printing product groups UCT..., US..., and UM..., roll length: 70 m, width: 110 mm, color: black (RAL 9005)
Avantajele dumneavoastră
- Software integrat: introducere simplă a datelor datorită ecranului tactil și software-ului de marcare complet integrat
- Energy-on-Board: funcție integrată de management al energiei și acumulatoare de mare putere care pot fi reîncărcate și înlocuite
- Utilizare multilaterală: gama largă de materiale cuprinde numeroase produse pentru cele mai diverse aplicații cu marcare de identificare industrială
THERMOMARK PRIME 2.0, THERMOMARK GO și THERMOMARK GO.K
Sisteme de imprimare mobile THERMOMARK PRIME 2.0, THERMOMARK GO și THERMOMARK GO.K
Marcarea de identificare industrială consecventă este asociată cu un efort mare în instalațiile de mari dimensiuni. Cu sistemele mobile de imprimare îți organizezi sarcinile și procesele de lucru mai independent și mai flexibil. Imprimi marcajul dorit la birou sau direct la fața locului în aplicația ta. Cu THERMOMARK PRIME 2.0 și sistemele din THERMOMARK GO SERIES, poți realiza diverse lucrări de imprimare foarte ușor și adaptate optim cerințelor tale.
Sistemul de imprimare versatil THERMOMARK PRIME 2.0
Sistem de imprimare versatil și independent THERMOMARK PRIME 2.0
Domeniile de utilizare și cerințele pentru marcarea de identificare industrială sunt pe cât de numeroase, pe atât de diferite: de la montare industrială organizată central până la unități tehnice de alimentare direct în mediul de aplicare. Imprimanta mobilă cu transfer termic THERMOMARK PRIME 2.0 acoperă această varietate cu portofoliul său mare de materiale de marcare în format de card sau coală. Datorită software-ului integrat și acumulatorului performant, poate fi folosită nu numai la birou, ci și pe teren.
- Introducerea simplă a datelor datorită afișajului color tactil de 7" și a software-ului de marcare complet integrat MARKING system app
- Baterie înlocuibilă, puternică pentru utilizare mobilă
- Recunoașterea ribonurilor cu cerneală, a rezervelor și a materialelor
- Portofoliul cuprinde numeroase materiale de marcare pentru marcarea blocurilor terminale modulare, a conductorilor și a cablurilor, a dispozitivelor și a instalațiilor
Marcare flexibilă la fața locului cu THERMOMARK GO
Marcare profesională la fața locului THERMOMARK GO
Cu imprimanta mobilă de etichete THERMOMARK GO și aplicația MARKING system App, poți crea marcaje de identificare industriale direct la fața locului. Proiectezi marcaje în mod simplu pe dispozitivul tău inteligent și controlezi imprimanta. THERMOMARK GO prelucrează, de asemenea, etichete predecupate, comparabil cu sistemele de imprimare de birou. Structura inovatoare a materialului permite imprimarea fiecărei etichete fără pierderi de material.
- Creezi marcaje de identificare industriale la fața locului: operare deplină cu dispozitivul tău inteligent
- Marcare simplificată: aplicația MARKING system App te ghidează prin întregul proces de marcare
- Interfețe moderne: conexiune fără fir la dispozitivul tău inteligent prin Bluetooth sau NFC
- Posibilități maxime de utilizare: numeroase aplicații, precum și etichete predecupate pentru mai multă flexibilitate și o marcare și mai ușoară
Crearea etichetelor direct în aplicație
MARKING system App
Aplicația MARKING system App oferă o interfață mobilă unică pentru selectarea și generarea în mod inteligent și interconectat a fișierelor de marcare. Aceasta îți oferă cele mai uzuale funcții de marcare, optimizate special pentru aplicația mobilă. Împreună cu sistemele mobile de imprimare alimentate cu baterii, crearea de soluții de marcare lizibile și rezistente devine o joacă de copii. Cu ajutorul Ghidului de aplicare, poți găsi, de asemenea, materialul de marcare potrivit pentru cerințele tale în doar câțiva pași. Aplicația este disponibilă pentru dispozitivele mobile Android și iOS și poate fi utilizată offline. Aceasta convinge prin conectivitatea sa modernă, operarea intuitivă și este disponibilă în 19 limbi.
Imprimanta portabilă robustă THERMOMARK GO.K
Ai întotdeauna imprimanta la îndemână THERMOMARK GO.K
Marcajul dispozitivelor și instalațiilor trebuie adesea efectuat spontan, fără planificare prealabilă, în special în cazul întreținerii și reparațiilor. În așa-numitele cazuri de Maintenance-Repair-Overhaul (MRO), este necesară o soluție deosebit de flexibilă și mobilă pentru realizarea de marcaje. THERMOMARK GO.K oferă acest lucru: o imprimantă mobilă practică, cu tastatură integrată.
- Prelucrarea de tuburi contractabile, etichete și material neaderent
- Tastatura inteligentă permite folosirea de simboluri, coduri de bare și serii numerice
- Setarea optimă a imprimantei datorită detectării automate a materialului
- Facilitarea schimbului de date de marcare datorită conectării la software-ul de proiectare și
marcare PROJECT complete - Schimbarea rapidă și simplă de materiale prin caseta combinată pentru material și ribon cu cerneală