Conținuturile pe care le vizualizezi sunt personalizate pentru România. Vizualizare conținuturi pentru Statele Unite ale Americii | Selectează altă țară

QPD H 4PE6,0 4X9-14 BK - H distributor
1411422

QUICKON H-distributor, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm, with a sealing bolt.

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors