T distributor - QPD T 4PE6,0 3X9-14 BK
1411414

QUICKON T-distributor, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm, with three QUICKON nuts


Detalii despre produs




Type T distributor
Product type Power distributor
Number of positions 5
Connection profile 4+PE
Position marking 1, 2, 3, N, PE
No. of cable outlets 3
Locking type Screw locking
Series QPD
Coding Coding profile
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection technology QUICKON connection
Connection system, internal IDC connection
Frequency of connections between conductors of the same cross section max. 10
Conductor connection
Conductor cross section solid 2.5 mm² ... 6 mm²
Conductor cross section flexible 2.5 mm² ... 6 mm²
Conductor cross section AWG 14 ... 10
Wrench size, union nut 30 mm
Tightening torque, union nut 15 Nm

Desen dimensional
Width 123.9 mm
Height 40 mm
Length 207.8 mm
Wrench size 30 mm

Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 6 kV
Rated current 40 A
Contact resistance < 3 mΩ
rated voltage (II/2) 1000 V
rated voltage (III/2) 1000 V
Rated voltage (III/3) 690 V
Nominal voltage UN 690 V AC
690 V DC
Nominal current IN 40 A

Color Housing black
Color Nut black
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Cu
Contact surface material silver-plated
Contact carrier material PA
Housing material PA

Insertion/withdrawal cycles max. 50

Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 9 mm ... 14 mm
Material wire insulation PVC /PE / rubber / TPE
Position marking 1, 2, 3, N, PE
Wire diameter including insulation 2.95 mm ... 5 mm

Mounting type direct screw connection
Wrench size 30 mm

Degree of protection IP66
IP68 (2 m / 24 h)
IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Număr articol 1411414
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs BF6DCC
Pagina de catalog Pagina 490 (C-2-2019)
GTIN 4046356931960
Greutate pe bucată (inclusiv ambalajul) 397,1 g
Greutate pe bucată (fără ambalaj) 397,1 g
Cod tarifar vamal 85366990
Țara de origine PL


ECLASS

ECLASS-9.0 27440603
ECLASS-10.0.1 27440603
ECLASS-11.0 27440603

ETIM

ETIM 8.0 EC002567

UNSPSC

UNSPSC 21.0

IECEE CB Scheme

Approval ID: DE1-65875

EAC

Approval ID: RU C-DE.AI30.B.01102

DNV GL

Approval ID: TAE00003J5

EAC

Approval ID: RU C-DE.BL08.B.00511

VDE Zeichengenehmigung

Approval ID: 40029149

UL Listed

Approval ID: E468743
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
600 V 20 A - 12

cUL Listed

Approval ID: E468743
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
600 V 20 A - 12

cULus Listed


REACh SVHC Lead 7439-92-1

Avantajele dumneavoastră

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors