DXPC 1,5/ 2-ST-3,5
-
PCB connector
1830210
PCB connector, nominal cross section: 1.5 mm2, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 2, product range: DXPC 1,5/..-ST, pitch: 3.5 mm, connection method: Push-X-connection, mounting: Insertion in base strip, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 1,5, locking: without, mounting method: without
Number of positions
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Optimized for tight installation situations: operation and conductor connection from one direction
Highly convenient operation thanks to direct, effortless, and tool-free conductor connection
Quick connection of all conductor types with and even without ferrules
Reliable wiring thanks to acoustic and visual feedback
Quick conductor release by simply pressing the orange release button
Plug-in compatibility with existing headers of the COMBICON portfolio
Quick and convenient testing using integrated test option