TP 04M
-
Touch panel
2985152
Touch panel, 9.7 cm / 3,8"-FSTN display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 5 grayscales, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time