OCS POLEFIX 0806 - Mounting material
1476923

Mount for mast Ø of 60 mm ... 140 mm, complete set for a housing of 8" x 6", material: steel

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs








Produse compatibile

Avantajele dumneavoastră

Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain