UM-TMF (3,5X5)
-
Marker for terminal blocks
0830953
Marker for terminal blocks, Strip, white, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: latching, Number of individual labels: 34, text field height: 5 mm, text field width: 3.5 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The markers, which are supplied in uniform strips, can be printed onto quickly and easily using the BLUEMARK printing systems
The UM-TMF ... UM labeling range includes terminal markers for Phoenix Contact terminal blocks with flat marker groove
The multi-section marking strips are easy to fit and can be easily separated if required
The markers support multi-line labeling