PSI-GSM/GPRS-MODEM/RS232
-
Interface converter
2708630
Industrial GSM modem for assembly on EN DIN rails. GSM and GPRS. 900 + 1800 MHz. Serial RS-232 interface. Alarm input and output. Supply voltage 24 V AC/DC
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
| Electrical isolation | Supply // RS-232 // Antenna |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/power supply | 1.5 kV |
| Test voltage data interfaces | 1500 V |
| Supply | |
| Supply voltage range | 10.8 V DC ... 60 V DC (via pluggable COMBICON screw terminal block) |
| 16 V AC ... 40 V AC (via pluggable COMBICON screw terminal block) | |
| Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| Typical current consumption | < 100 mA (24 V DC) |
| < 60 mA | |
| Max. current consumption | < 60 mA (stand by) |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 2 |
| Voltage input signal | 9 V DC ... 48 V DC (floating contacts) |
| Current input signal | ≤ 5 mA |
| Switching | |
| Output name | Relay output |
| Number of outputs | 1 |
| Contact switching type | N/O contact |
| Maximum switching voltage | 60 V DC |
| 42 V AC | |
| Max. switching current | 1 A |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | Automatic data rate detection (default) or fixed setting to 300, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps, can be set via software |
| Connection method | D-SUB 9 plug |
| Transmission length | 15 m |
| File format/coding | Serial asynchronous UART/NRZ, 7/8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Wireless | |
| Interface description | GSM |
| Frequency | 900 MHz (2 W (EGSM)) |
| 1800 MHz (1 W) | |
| Antenna | 50 Ω impedance SMA antenna socket |
| SIM Interface | 3 volt SIM card |
| GPRS | GPRS Class 8 / coding scheme: CS1 to CS4 |
| Network function | 4 time slots for receiving data, 1 time slot for transmitting data. The PIN is saved in the modem. After a voltage interruption, there is automatic redialing into the network |
| Network check | LED to show data signal quality |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 118.6 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55032 |
| Electrical isolation | Supply // RS-232 // Antenna |
| Mounting type | DIN rail mounting |
| Număr articol | 2708630 |
| Unitate de ambalare | 1 Bucată |
| Cantitate minimă pentru comandă | 1 Bucată |
| Cod produs | DNC421 |
| GTIN | 4046356041409 |
| Greutate pe bucată (inclusiv ambalajul) | 296,2 g |
| Greutate pe bucată (fără ambalaj) | 296,2 g |
| Cod tarifar vamal | 85176200 |
| Țara de origine | DE |
| EU REACH SVHC | |
| Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |
Produse compatibile
-
-
PSI-GSM-STUB-ANT - Antenna 2313342
-
PSI-GSM/UMTS-QB-ANT - Antenna 2313371
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
PSM-KA9SUB9/BB/2METER - Data cable 2799474
-
PSI-MPI/RS232-PC - Interface converter 2313148
-
CM-KBL-RS232/USB - Cable 2881078
-
PSM-AD-D9-NULLMODEM - Adapter 2708753