UT 2,5-TWIN-PE - Protective conductor terminal block
3044539

Protective conductor terminal block, number of connections: 3, connection method: Screw connection, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

The consistent double function shaft offers every opportunity for time-saving potential distribution and accommodating test accessories
User-friendly implementation of all potential branching tasks
Tested for railway applications