SF-SL 0,6X3,5-100 S-VDE
-
Screwdriver
1212587
Actuation tool, for ST terminal blocks, VDE insulated, with slimmer insulation integrated in the blade, also suitable for use as a bladed screwdriver, size: 0.6 x 3.5 x 100 mm, 2-component grip, with non-slip grip
Detalii despre produs
Avantajele dumneavoastră
In addition to standard applications, SF‑SL ... screwdrivers are particularly suitable for modular terminal block assembly
Because the insulation runs into the shaft, there is no protruding edge
VDE-tested, for maximum safety