AI 1,5 - 8 RD-B
-
Ferrule
3201592
Ferrule, Length contact range: 8 mm, sleeve length: 14 mm, color: red
Color
Conductor cross-section range
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The taped ferrules were developed specifically for the CF 3000-2,5 automatic crimping device
Available in the main color ranges up to 2.5 mm²
Can be used to wire all terminal blocks, especially those of the CLIPLINE complete system