AI 1 - 8 RD-B
-
Ferrule
3201385
Ferrule, Length contact range: 8 mm, sleeve length: 14 mm, color: red
Color
Conductor cross-section range
Contact area length
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
The taped ferrules were developed specifically for the CF 3000-2,5 automatic crimping device
Available in the main color ranges up to 2.5 mm²
Can be used to wire all terminal blocks, especially those of the CLIPLINE complete system