Blocuri de distribuție și blocuri terminale pentru dispozitive

Blocuri de distribuție și blocuri terminale pentru dispozitive

Blocurile de distribuție și blocurile terminale pentru dispozitive ale sistemului cu blocuri FIX sunt disponibile gata de conectare cu diferite secțiuni transversale, tipuri de montare și culori. Blocurile FIX sunt utilizabile imediat și pot fi combinate în orice fel. Blocurile de distribuție și blocurile terminale pentru dispozitive sunt adecvate pentru cablarea flexibilă și cu economie de spațiu.

Go to Product Detail Page for item 3273340
PTFIX 6/6X2,5 BN - Distribution block
PTFIX 6/6X2,5 BN - Distribution block
3273340

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 24 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown

Go to Product Detail Page for item 3273812
PTFIX 12X4 GY - Distribution block
PTFIX 12X4 GY - Distribution block
3273812

Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 12, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray

Go to Product Detail Page for item 3273220
PTFIX 6/12X2,5-NS35A GY - Distribution block
PTFIX 6/12X2,5-NS35A GY - Distribution block
3273220

Distribution block, Block with horizontal alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3273088
PTFIX 6/12X2,5-NS35 GY - Distribution block
PTFIX 6/12X2,5-NS35 GY - Distribution block
3273088

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3273226
PTFIX 6/12X2,5-NS35A YE - Distribution block
PTFIX 6/12X2,5-NS35A YE - Distribution block
3273226

Distribution block, Block with horizontal alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow

Go to Product Detail Page for item 1047456
PTFIX 4/18X1,5-NS35 RD - Distribution block
PTFIX 4/18X1,5-NS35 RD - Distribution block
1047456

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: red

Go to Product Detail Page for item 3273638
PTFIX 10/18X4-NS35 BU - Distribution block
PTFIX 10/18X4-NS35 BU - Distribution block
3273638

Distribution block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 19, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Go to Product Detail Page for item 1046964
PTFIX 4/12X1,5 BN - Distribution block
PTFIX 4/12X1,5 BN - Distribution block
1046964

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 13, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown

Configurator pentru blocuri de distribuție FIX, blocuri de distribuție cu funcționalități adiționale și blocuri terminale pentru dispozitive

Configurator pentru blocuri de distribuție FIX, blocuri de distribuție cu funcționalități adiționale și blocuri terminale pentru dispozitive

Configurator pentru blocuri de distribuție FIX și blocuri terminale pentru dispozitive

Folosește configuratorul nostru și creează-ți soluția de care ai nevoie. Cu ajutorul configuratorului, se pot crea soluții personalizate ușor și intuitiv, alegând din blocurile de distribuție, blocurile de distribuție cu funcționalități adiționale și blocurile terminale pentru dispozitive în diferite culori.

Avantaje

  • Instalare rapidă datorită blocurilor de distribuție și a blocurilor terminale pentru dispozitive gata de conectare
  • Economie mare de spațiu datorită dimensiunii reduse
  • Opțiuni diverse de montare datorită diferitelor adaptoare și a variantelor speciale cu adeziv
  • Atribuire cromatică a conductorilor și a punctelor de conectare pentru o instalare intuitivă și sigură
  • Accesorii standardizate – blocurile pot fi extinse fără pierderea potențialului de distribuție, verificate și marcate cu accesoriile CLIPLINE complete

Blocuri FIX cu tehnologie de tip push-in

Blocurile FIX gata de utilizare și fără întreținere cu tehnologie de conectare push-in facilitează o montare rapidă și simplă în spații restrânse. Sistemul de blocuri FIX este format din blocuri de distribuție, blocuri de distribuție cu funcționalități adiționale și blocuri terminale pentru dispozitive. Sistemul este, de asemenea, compatibil cu accesoriile standardizate ale sistemului de blocuri terminale modulare CLIPLINE complete.

Blocurile FIX compacte sunt adecvate pentru diverse aplicații
Aplicații FIX

Sistemul de blocuri FIX permite o cablare rapidă și cu economie de spațiu. Datorită adaptoarelor de montare versatile, blocurile FIX gata de utilizare pot fi integrate în aproape orice aplicație.

Mai multe despre aplicațiile FIX
Blocuri FIX în distribuitorul circuitului de încălzire
Blocuri de distribuție PTFIX în diferite culori

Blocuri de distribuție PTFIX

Blocuri de distribuție PTFIX

Blocurile de distribuție PTFIX se remarcă prin conexiunea frontală de tip push-in. Blocurile au o șuntare integrată, permițând fiecărui bloc să transporte un singur potențial. Blocurile PTFIX sunt disponibile în variante cu 4, 6, 12 și 18 puncte de conectare, precum și în variante de terminale individuale cu două puncte de conectare. Blocurile de distribuție sunt disponibile cu sau fără alimentare suplimentară. În ceea ce privește secțiunea transversală nominală, poți alege între 1,5, 2,5 și 4 mm². În plus, sunt disponibile blocuri de distribuție cu o secțiune transversală nominală de 10 mm². Cu 15 variante de culori (pentru cele de 10 mm² doar cinci variante de culori), poți realiza o atribuire cromatică simplă a conductorilor și a punctelor de conectare.

Blocuri de distribuție PTVFIX cu conexiune laterală pentru conductor

Blocuri de distribuție și ansambluri de blocuri PTVFIX

Blocuri de distribuție PTVFIX

Blocurile de distribuție PTVFIX diferă de blocurile PTFIX în principal prin conexiunea conductorilor pe partea laterală. Conexiunea laterală de tip push-in poate fi recunoscută prin litera „V” din denumirea „Vertical”. Blocurile de distribuție PTVFIX sunt disponibile ca blocuri de distribuție și ansambluri de blocuri cu secțiune transversală de 2,5 mm² cu 2, 6, 12 și 18 puncte de conectare. Blocurile de distribuție sunt disponibile în cinci culori standard. În configuratorul online poți comanda și alte variante de culori. Astfel, prin blocurile PTVFIX poți oferi o atribuire cromatică clară a punctelor de conectare și a conductorilor.

Blocuri de distribuție PTFIX cu aprobare Ex

Blocuri de distribuție PTFIX cu aprobare Ex

Blocuri de distribuție cu aprobare Ex

Pe lângă blocurile de distribuție PTFIX cu aprobări standard, portofoliul include, de asemenea, variantele PTFIX cu aprobare Ex (protecție împotriva exploziilor). Aprobarea Ex este o componentă esențială a tehnologiei de siguranță. Standardul Ex permite ca produsele să fie utilizate în zone în care materialele inflamabile, gazele și sursele de aprindere pot intra în contact.

Blocuri de distribuție cu funcționalități adiționale PTFIX-function

Blocuri de distribuție cu caracteristici funcționale
Blocuri de siguranță SI
Bloc de distribuție cu funcționalități adiționale TG
Bloc de distribuție cu funcționalități adiționale MT
Blocuri de distribuție cu funcționalități adiționale MTL
Blocuri de distribuție cu caracteristici funcționale

Blocurile de distribuție cu funcționalități adiționale PTFIX-function permit integrarea simplă a elementelor funcționale, cum ar fi elemente de separare, siguranțe sau componente. Blocurile au o șuntare integrată și sunt disponibile cu șapte puncte de conectare și o secțiune transversală nominală de 2,5 mm².

Blocuri de siguranță SI

Blocurile de siguranță SI dispun de siguranțe cu filet în locul elementelor de separare. Aceste siguranțe cu filet facilitează protejarea simplă a racordurilor de distribuție individuale. În cazul unei declanșări, siguranțele pot fi înlocuite rapid și simplu. Pe lângă variantele standard, sunt disponibile și blocuri cu lumini de semnalizare pentru semnalizarea siguranțelor defecte.

Bloc de distribuție cu funcționalități adiționale TG

Blocurile de separare de bază TG sunt echipate cu o zonă de separare standardizată. Zona de separare permite integrarea fișelor de deconectare, a fișelor cu siguranțe fuzibile sau a conectorilor pentru componente. Acest lucru permite ca blocurile să fie utilizate foarte individual. Utilizează blocurile pentru a separa sau proteja semnalele sau pentru a implementa diode sau LED-uri. Diferitele fișe funcționale sunt adăugate în lista de accesorii a articolului respectiv.

Bloc de distribuție cu funcționalități adiționale MT

Această variantă de deconectare cu cuțit MT este un bloc separator cu deconectare cu cuțit integrată. În locul zonelor de separare universale, acest bloc dispune de cuțite de deconectare rabatabile integrate. Cuțitele de deconectare ale variantei MT sunt deosebit de compacte și captive. Cuțitele de deconectare rabatabile pot fi deschise doar cu o șurubelniță. Acest lucru asigură un nivel ridicat de siguranță, deoarece este necesară o acțiune conștientă pentru a deschide cuțitele de deconectare.

Blocuri de distribuție cu funcționalități adiționale MTL

La fel ca variantele MT, blocurile MTL sunt blocuri separatoare pure, cu cuțite de deconectare integrate permanent. Diferența dintre cele două variante constă în faptul că cuțitele de deconectare ale variantei MTL au o pârghie. Această pârghie permite utilizatorului să acționeze cuțitele de deconectare fără unelte. Cu toate acestea, varianta MTL necesită mai mult spațiu în partea de sus a blocului.

Blocuri terminale pentru dispozitive PTVFIX montate pe șină DIN

Blocuri terminale pentru dispozitive PTVFIX

Blocuri terminale pentru dispozitive PTVFIX

Blocurile terminale PTVFIX pentru dispozitive transportă un potențial la două puncte de conectare, astfel devenind primele blocuri FIX care transportă mai mult de un potențial. Această caracteristică permite cablarea fazelor, conductorului neutru și celui de împământare într-un singur bloc compact, economisind spațiu, blocurile terminale PTVFIX fiind ideale pentru aplicații în instalațiile clădirilor.
Ca și celelalte blocuri din gama FIX, pentru aceste blocuri terminale se pot utiliza accesoriile standardizate din sistemul CLIPLINE complete. Și în acest caz beneficiezi de diferite adaptoare de montare, de un configurator online și de accesorii de verificare și marcare unitare. Blocurile sunt disponibile și cu secțiunea transversală nominală de 2,5 mm².

Bloc terminal pentru dispozitive cu conductori conectați și marcare

Blocuri terminale pentru dispozitive G și GE

Blocuri terminale pentru dispozitive G și GE

Blocurile terminale pentru dispozitive G și GE folosesc conexiunea cu șurub universală. Conexiunea cu șurub nu necesită întreținere datorită principiului brevetat Reakdyn și permite o conexiune simplă a mai multor conductori. Blocurile terminale pentru dispozitive transportă un potențial la două puncte de conectare. O excepție este blocul GE 10/2-BA BU.
Blocurile terminale pentru dispozitive sunt disponibile cu secțiuni transversale nominale de 4, 10 și 35 mm². În funcție de secțiunea transversală, variantele de blocuri dispun de 1, 2, 3, 4, 5, 6 sau 12 poli. Blocurile terminale pentru dispozitive pot fi fixate doar prin montare directă cu ajutorul unei conexiuni cu șurub.

Utilizează blocurile compacte pentru o cablare cu economie de spațiu
Blocuri de distribuție FIX și blocuri terminale pentru dispozitive

Blocurile de distribuție și blocurile terminale pentru dispozitive gata de conectare permit o cablare rapidă și cu economie de spațiu. Datorită adaptoarelor de montare versatile, blocurile FIX gata de utilizare pot fi integrate în aproape orice aplicație.

Către broșură
Blocuri de distribuție FIX și blocuri terminale pentru dispozitive

Accesorii de montare pentru blocurile de distribuție FIX și blocurile terminale pentru dispozitive

Blocurile de distribuție și blocurile terminale pentru dispozitive din gama FIX pot fi integrate în diferite moduri în soluția ta datorită diverselor adaptoare de montare și variante de blocuri. Folosește diversele adaptoare și fixează blocurile fie pe șina DIN, fie direct pe contrapanou prin intermediul unei flanșe. Sunt disponibile variante prin lipire pentru o montare rapidă și simplă.

Adaptor pentru șină DIN pentru montajul longitudinal al blocurilor de distribuție pe șina DIN
Adaptor pentru șină DIN pentru montajul transversal al blocurilor de distribuție pe șina DIN
Flanșe cu fixare pentru montarea directă a blocurilor de distribuție
Blocuri de distribuție cu suprafață adezivă pentru montare prin lipire
Adaptor pentru șină DIN dublu
Blocuri de distribuție cu adaptor cu pin de fixare
Adaptor pentru șină DIN pentru montajul longitudinal al blocurilor de distribuție pe șina DIN

Adaptoarele orizontale pentru șină DIN sunt disponibile pentru șinele DIN NS 15 și NS 35. Pentru montare, împinge blocul FIX la nivelul picioarelor adaptoare corespunzătoare. Apoi, blocul se fixează foarte ușor la nivelul șinei DIN. Îți recomandăm să folosești două picioare de fixare pe șină pentru fiecare bloc în parte. Acest număr poate fi redus în cazul soluțiilor pentru blocuri conectate. Adaptorul de montare corespunzător poate fi găsit în accesoriile blocurilor respective. Blocurile de distribuție sunt, de asemenea, disponibile cu adaptoare incluse.

Adaptor pentru șină DIN pentru montajul transversal al blocurilor de distribuție pe șina DIN

Adaptorul vertical pentru șină DIN se poate monta la nivelul șinei DIN NS 35 și NS 15. Pentru montare, împinge pur și simplu blocurile FIX pe adaptor. Adaptorul, la rândul său, este apoi fixat pe șina DIN. Pentru a preveni căderea blocurilor, în timpul montării, trebuie să te asiguri că laterala pe care se află elementul de blocare pentru bază este îndreptată în partea inferioară. Adaptorul de montare corespunzător poate fi găsit în accesoriile blocurilor individuale. Cu toate acestea, poți, de asemenea, să selectezi direct blocurile, inclusiv adaptoarele din lista de produse.

Flanșe cu fixare pentru montarea directă a blocurilor de distribuție

Pe lângă montarea pe șină DIN, blocurile pot fi montate direct cu ajutorul flanșelor care poate fi fixate. În acest sens, flanșele trebuie conectate direct la capetele blocurilor FIX prin îmbinare cu nut și feder. În cazul seriilor de blocuri mai lungi, este necesară integrarea flanșelor și între blocurile FIX. Imediat ce flanșele sunt fixate, blocurile pot fi înșurubate cu ușurință pe contrapanou. Flanșa corespunzătoare poate fi găsită în accesoriile blocului respectiv.

Blocuri de distribuție cu suprafață adezivă pentru montare prin lipire

Variantele de blocuri de distribuție pentru montare prin lipire dispun de o suprafață adezivă pe partea inferioară a blocului. Pentru montarea acestor blocuri trebuie doar să îndepărtezi folia de protecție de pe suprafața adezivă. Acum poți fixa blocul pe diferite suprafețe. La utilizare, asigură-te că blocurile sunt lipite doar pe suprafețe curate. Utilizarea grundului sau înăsprirea anterioară a suprafeței nu este necesară. Instrucțiuni de montare exacte și informații privind adezivul pot fi găsite în magazinul online, în zona de descărcare a produsului respectiv.

Adaptor pentru șină DIN dublu

Adaptorul pentru șină DIN dublu poate fi fixat pe NS 35 și facilitează montarea cu economie de spațiu a mai multor blocuri de distribuție. Pentru instalare, glisează blocurile de distribuție pe adaptoarele corespunzătoare. Astfel, blocurile pot fi montate cu ușurință pe șina DIN. Îți recomandăm să folosești două picioare de fixare pe șină pentru fiecare bloc în parte. Adaptorul de montare corespunzător poate fi găsit în accesoriile variantei 1,5 mm².

Blocuri de distribuție cu adaptor cu pin de fixare

O montare directă suplimentară poate fi realizată cu ajutorul adaptoarelor cu pin de fixare. Pentru a face acest lucru, fixează blocurile de bază pe picioarele adaptoare corespunzătoare. Tot ce trebuie să faci pentru a-l atașa pe contrapanou este să introduci pinii de fixare prin orificiile prefabricate de la nivelul contrapanoului. Datorită adaptoarelor reglabile, distanța poate fi reglată cu precizie și ulterior.

Accesorii generale

Accesoriu punte pentru blocurile de distribuție și ansamblurile de blocuri
Accesorii de verificare pentru blocurile de distribuție și ansamblurile de blocuri
Accesorii de marcare pentru blocurile de distribuție și blocurile terminale pentru dispozitive FIX
Accesoriu punte pentru blocurile de distribuție și ansamblurile de blocuri

Blocul de distribuție din gama FIX dispune de o șuntare integrată. Prin această șuntare sunt conectate toate racordurile de distribuție unul cu celălalt și cu conexiunea pentru distribuția de potențial. Dacă ai nevoie de mai mult de un bloc de distribuție cu 18 puncte de conectare, poți extinde fără probleme blocurile de distribuție push-in și ansamblurile de blocuri cu punțile de conectare standard cu 2 poli din sistemul CLIPLINE complete. Fixează blocurile unul la celălalt cu îmbinarea cu nut și feder. Imediat ce blocurile sunt conectate, blocurile pot fi extinse în mod simplu cu o punte de conectare prin racordurile de distribuție exterioare.

Accesorii de verificare pentru blocurile de distribuție și ansamblurile de blocuri

Pentru a efectua verificările cât mai rapid și mai simplu, blocurile FIX au conexiuni de testare speciale pentru fișe de testare cu un diametru de 2,3 mm. Cu conexiunile de testare poți verifica cu ușurință blocurile, folosind conductorii conectați. De asemenea, contactele de sarcină oferă un nivel ridicat de siguranță la atingere în timpul procesului de verificare. Blocurile de distribuție și ansamblurile de blocuri sunt dotate cu o conexiune de testare per bloc. Blocurile de distribuție cu funcționalități adiționale dispun de o conexiune de testare per conexiune. Acestea sunt folosite pentru ca diferitele conexiuni ale distribuitorului să poată fi separate cu cuțitul de deconectare și verificate individual. De asemenea, blocurile de siguranță permit măsurarea separată a conexiunilor.

Accesorii de marcare pentru blocurile de distribuție și blocurile terminale pentru dispozitive FIX

Pentru marcarea simplă a blocurilor de distribuție FIX și a blocurilor terminale pentru dispozitive, poți inscripționa blocurile cu materialul de marcare autoadeziv (TML sau SK). Pentru o marcare liniară și clară, blocurile FIX dispun de o canelură de marcare plată special concepută pentru marcarea prin lipire.