TTC-6P-T3-24DC-PT-I - Type 3 surge protection device
1027586

Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator for 24 V DC power supplies

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs