CB E1 24DC/8A S-R P - Electronic circuit breaker
2800913

Electronic circuit breaker, 1-pos., active current limitation, status output and reset input, plug for base element.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile




Avantajele dumneavoastră

Individually adjustable with protective plugs
Protective plug with fixed nominal current value as protection against unintentional changes
Active current limitation to improve the capacity of the upstream power supply
Remote reconnection with the reset function
Increased system transparency with integrated remote message function