CB E1 24DC/3A NC P - Electronic circuit breaker
2800917

Electronic circuit breaker, 1-pos., active current limitation, 1 N/C contact, plug for base element.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile




Avantajele dumneavoastră

Individually adjustable with protective plugs
Protective plug with fixed nominal current value as protection against unintentional changes
Active current limitation to improve the capacity of the upstream power supply
Increased system transparency with integrated remote message function