Prize pentru tabloul electric și interfețe de service

Prize pentru tabloul electric și interfețe de service

Prizele pentru tabloul electric și interfețele de service îți oferă mai multă flexibilitate pentru diverse aplicații. Prizele și interfețele pot fi utilizate în medii industriale dificile. Acestea sunt adecvate pentru tablouri electrice, componente de infrastructură și diverse dispozitive. Prizele pot fi montate pe șina DIN sau prin montare directă.

Go to Product Detail Page for item 0804110
EO-J/PT/LED/DUO - Double socket
EO-J/PT/LED/DUO - Double socket
0804110

Double socket, with light indicator, Pin connector pattern type J, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804099
EO-J/UT - Socket
EO-J/UT - Socket
0804099

Socket, for Switzerland and other countries, Pin connector pattern type J, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804065
EO-G/PT/SH/LED - Socket
EO-G/PT/SH/LED - Socket
0804065

Socket, with extended touch protection/shutter, LED display, Pin connector pattern type G, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 13 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: BS 1363-2, Country marking: Great Britain

Go to Product Detail Page for item 0804050
EO-CF/PT/LED/DUO/GN - Double socket
EO-CF/PT/LED/DUO/GN - Double socket
0804050

Double socket, with light indicator, Pin connector pattern type CF, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804023
EO-E/PT/SH/LED/GN - Socket
EO-E/PT/SH/LED/GN - Socket
0804023

Socket, with extended touch protection/shutter, LED display, Pin connector pattern type E, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France

Go to Product Detail Page for item 0804058
EO-G/UT/SH/S - Socket
EO-G/UT/SH/S - Socket
0804058

Socket, with extended touch protection/shutter, Pin connector pattern type G, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 13 A, DIN rail or direct mounting, standards/specifications: BS 1363-2, Country marking: Great Britain

Go to Product Detail Page for item 0804021
EO-E/PT/SH/GN - Socket
EO-E/PT/SH/GN - Socket
0804021

Socket, with extended touch protection/shutter, Pin connector pattern type E, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France

Go to Product Detail Page for item 0804146
EO-N/PT - Socket
EO-N/PT - Socket
0804146

Socket, for Brazil/South Africa and other countries, Pin connector pattern type N, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz ... 60 Hz), nominal current: 10 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: Brazil

Go to Product Detail Page for item 0804043
EO-CF/PT/LED/F/GN - Socket
EO-CF/PT/LED/F/GN - Socket
0804043

Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Avantaje

  • Gamă extinsă de produse pentru utilizare la nivel mondial
  • Economie de spațiu datorită structurii modulare și a variantelor cu slot dublu
  • Instalare flexibilă prin montarea pe șină DIN, montarea pe cadru de montaj și montarea directă
  • Robust și rezistent la temperaturi, datorită variantelor cu grad de protecție IP65
  • Protecție integrată la atingere

Produse noi

Interfață de date pentru tablouri electrice și dispozitive
Prize pentru tabloul electric cu interfețe USB pe o șină DIN

Interfață de date pentru tablouri electrice și dispozitive

Efectuați lucrările de service în mod convenabil

Interfețele noastre pentru servicii de date (DSI) oferă diverse interfețe, cum ar fi RJ45 și USB, pentru conectarea ușoară a dispozitivelor electrice suplimentare. Prin urmare, interfețele de service cu economie de spațiu simplifică considerabil lucrările de întreținere la tablourile electrice și alte dispozitive.

Caracteristici principale

  • Module de cuplare (USB tip A 2.0, USB tip A 3.0, RJ45 CAT6A) și module de conectare cablu (RJ45 CAT6A)
  • Grad de protecție IP65 / IP67 (cu capac de protecție închis)
  • Grosimea pereților: 1 mm ... 5 mm
  • Montare pe partea din față
  • Temperatura mediului ambiant (funcționare): -40 °C ... +70 °C
  • Aprobare UL
  • Decupaj de perete: Ø 22,5 mm

Avantaje

  • Utilizarea în medii industriale datorită clasei crescute de protecție IP
  • Implementarea simplă și rapidă a actualizărilor, întreținerii etc. pe tablourile electrice și dispozitivele închise
  • Instalare cu economie de spațiu datorită decupajului standard de perete Ø 22,5 mm
  • Timp scurt de instalare datorită asamblării simple, fără unelte
  • Poate fi personalizat cu logo-ul dvs

Prize cu interfețe USB

Universale cu trei racorduri

Prizele pentru tabloul electric cu distribuția pinilor conectorului pentru America și Germania sunt caracterizate printr-o interfață suplimentară USB-A și USB-C. Aceasta înseamnă că pot fi alimentate diverse dispozitive. Poți alege între conexiunea de tip push-in și conexiunea cu șurub pentru alimentare.

Caracteristici principale

  • Distribuția pinilor unui conector: Germania/SUA
  • 16 A, 250 V / 15 A, 125 V
  • Interfețe USB: USB-A și USB-C
  • Valori USB: 5 V, 3 A (total), eficiență: DOE Level IV
  • Metodă de conectare: push-in/șurub
  • Secțiune conductor: 0,2 mm² … 4 mm²/24 AWG … 12 AWG
  • Afișaj LED pentru tipurile SUA
  • Respectă standardele de siguranță relevante

Avantaje

  • 3 în 1: sursă de alimentare gata de utilizare pentru dispozitive externe în timpul întreținerii și reparației
  • Sursă de alimentare USB sigură și încărcare rapidă datorită puterii USB de 15 W
  • Economisire de energie datorită unui grad deosebit de mare de eficiență a interfeței USB la funcționarea în gol și cu sarcină parțială
  • Montare flexibilă: montare pe șină DIN sau montare directă prin șurub
  • Instalare rapidă și simplă datorită tehnologiei de conectare de tip push-in

Interfețe de service pentru sectorul industrial

Interfețe de service

Întreținere și diagnosticare simplă cu ajutorul interfețelor de service

Interfețele de service din tablourile electrice îmbunătățesc eficiența și siguranța lucrărilor de întreținere și service. Personalul specializat poate accesa cu ușurință componentele electronice fără a deschide tabloul electric. Se evită întreruperea activității. Interfețele de service protejate minimizează, de asemenea, riscul de operare incorectă și mențin integritatea sistemului.

Panouri frontale pentru date versatile
Cadre de montaj pentru interfețe de service
Prize de service
Panouri frontale pentru date versatile

Panourile frontale pentru date oferă numeroase posibilități de conectare în spații deosebit de înguste, deoarece pot fi combinate la alegere diferite inserții de conectori. Interfețele de service sunt disponibile cu următoarele tipuri de inserții:

  • D-SUB 9
  • RJ45
  • USB
  • Prize
  • Conector SC-RJ

Cadre de montaj pentru interfețe de service

Cadrele de montaj robuste și rezistente la temperatură cu grad de protecție IP65 permit utilizarea în medii industriale severe. Portofoliul de produse include rame metalice și din plastic pentru unul sau două panouri frontale pentru date.

Prize de service

Prizele de service compacte economisesc foarte mult spațiu și sunt ideale pentru accesul la date în cutiile de comutare și dispozitivele mai mici. Montarea interfețelor de date se realizează cu un orificiu standard de 22 mm. Datorită gradului de protecție IP65, instalația este protejată eficient împotriva apei și a prafului.

Priză în tabloul de distribuție

Priză în tabloul de distribuție

Prize pentru tabloul de distribuție pentru utilizare la nivel mondial

Prizele pentru tablouri de distribuție pot fi utilizate la nivel internațional în producția de tablouri de distribuție sau de instalații, datorită celor unsprezece forme diferite ale fișelor. Funcțiile suplimentare, precum afișaje LED, siguranțe, comutatoare sau întrerupătoare, extind posibilitățile de utilizare ale acestora.

Poți alege cablarea prizelor pentru tabloul de distribuție fie cu tehnologia de conectare push-in sau cu șurub. Montarea prizelor este, de asemenea, deosebit de flexibilă: fixezi prizele pe șina DIN sau le montezi direct, cu șuruburi sau prin lipire. În combinație cu placa adaptoare, prizele pot fi integrate și în interfețele de service.

Prize cu siguranțe și comutatoare
Prize cu indicator de stare
Instalarea prizelor
Marcaj de conectare al unei prize pentru tabloul electric
Prize cu siguranțe și comutatoare

Prizele cu siguranțe sunt utilizate pentru protecția rețelei electrice. În cazul unei defecțiuni, acestea se declanșează doar selectiv, astfel încât alte zone ale rețelei electrice să rămână în funcțiune. Siguranța poate fi înlocuită rapid și simplu. Prizele cu comutatoare integrate dezactivează individual dispozitivele conectate fără a activa siguranța de rezervă sau fără a scoate fișa de alimentare.

Prize cu indicator de stare

Variantele de culoare indică prize cu sarcini speciale, de exemplu, o alimentare de siguranță de la o sursă de alimentare separată. Un LED indică dacă priza este în funcțiune și se află sub tensiune.

Instalarea prizelor

Pe lângă instalarea obișnuită pe șina DIN, prizele pot fi înșurubate direct pe o suprafață corespunzătoare. Produsele sunt instalate flexibil, în funcție de situație.

Marcaj de conectare al unei prize pentru tabloul electric

Punctele de conectare ale prizelor pentru tabloul electric sunt toate situate în partea inferioară. Acest lucru reduce spațiul necesar și permite cablarea confortabilă. Pe lângă conexiunea de tip push-in care economisește timp, sunt disponibile și variante de priză cu tehnologia clasică și testată de conectare cu șurub.

Broșura de produse
Accesoriile tabloului de distribuție

Descoperă varietatea de produse a accesoriilor pentru tabloul de distribuție în broșura de produse. Accesoriile asigură protecția și ordinea în interiorul și în jurul tabloului de distribuție. În plus, prizele și interfețele de service facilitează întreținerea, service-ul și diagnosticarea.

Descarcă broșura
Tablou de distribuție cu diverse accesorii pentru tabloul de distribuție