HC-HS06-I-UT-M - Contact insert
1406531

Contact insert, number of positions: 6+PE, size: B16, number of connections per position: 1, Pin, Screw connection, 400 V/690 V, 41 A, 0.5 mm2 ... 6 mm2, application: Power

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373