HC-DD24-I-CT-F - Contact insert
1584046

Contact insert, number of positions: 24+PE, size: B6, number of connections per position: 1, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Can be used in rail vehicles, satisfy DIN EN 45545-2 with requirement sets R22, R23, and R24 in hazard levels HL1, HL2, and HL3.
Shock and vibration-resistant in accordance with DIN EN 61373