STTB 2,5-LA 24 RD - Component terminal block
3031607

cross section
pitch
Flow Pictogram
voltage Pictogram

Component terminal block, nom. voltage: 250 V, nominal current: 22 A, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

For more versions and versions for soldering in components yourself, visit phoenixcontact.com/products
Double-level diode and LED terminal blocks perform a wide range of switching tasks