ME PLC 40 CT20 GY7035
-
Front connection module
2201493
Connection technology carrier, fully assembled with FKCN 2x 10-pos., cover and release lever, incl. fitted cover, corresponding header: 1x CCDN 2,5/10-G1 P26 THR (1734355)
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option