ME 22,5 OT-MSTBO SET KMGY - Upper housing part
2709244

DIN rail housing, Set comprised of upper housing part, 4 PCB headers (4-pos.), and 4 PCB terminal blocks with screw connection (4-pos.), width: 22.6 mm, height: 99 mm, depth: 45.85 mm, color: light gray (similar RAL 7035)

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs










Produse compatibile




Avantajele dumneavoastră

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option