Fiber optic - HS LC-H-D2/ R4XC10-2,54
2202323

Light guides, passive, rigid, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)


Detalii despre produs




Assembly instruction: Refer to the data sheet for the range in the download area.
General To prevent glare, the system has an aperture. This also makes mixed colors possible.

Product type Fiber optic
Number of positions 40
Pitch 2.54 mm
Alignment Horizontal
Type passive, rigid
Housing type Light guides
Head form Round, conical
Number of indicators (macro) 40 (4 rows x 10 columns)

ESD protection < 8 kV

Desen dimensional
Diameter 2 mm
Hole diameter 1.2 mm
Pitch 2.54 mm

Color Lichtleiter transparent
Color Blende black
Flammability rating according to UL 94 HB
Insulating material PC
Housing material PC

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C

Număr articol 2202323
Unitate de ambalare 100 Bucată
Cantitate minimă pentru comandă 100 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs ACGABA
GTIN 4055626050249
Greutate pe bucată (inclusiv ambalajul) 3,02 g
Greutate pe bucată (fără ambalaj) 3,02 g
Cod tarifar vamal 90019000
Țara de origine TN


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Avantajele dumneavoastră

Light guides are perfectly matched to electronics housings
Easy mounting on the PCB using press pins
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators