RBO 8-3L-HC - Bolt connection terminal block
3076044

Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 192 A, number of connections: 6, connection method: Bolt connection, Rated cross section: 70 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray

Detalii despre produs







Produse compatibile