Tuoteluettelo - hybridiliittimet moottoriliitäntään

Suodatin

12 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Crimp contact - CK1,0-ED-1,0ST AU - 1409082

Crimp contact, Range of articles: VARIOCON, Crimp contact, min. conductor cross section: 0.14 mm², max. conductor cross section: 1 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET

Hinta:
Save money: Best price starts from {0} pieces!

Crimp contact - CK2,0-ED-2,5ST AU - 1409095

Turned 2.0 mm crimp contact, single male contact, conductor cross section 1.5 - 2.5 mm², gold-plated

Hinta:
Save money: Best price starts from {0} pieces!

Crimp contact - CK2,0-ED-1,0ST AU - 1409118

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.35 - 1.0 mm², gold-plated

Hinta:
Save money: Best price starts from {0} pieces!

Crimp contact - CK1,0-ED-0,5ST AU - 1409121

Crimp contact, Range of articles: VARIOCON, Crimp contact, housing material: PA, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.5 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-MOT-SD-FLT-KU-IP54 - 1409134

Protective cover for sleeve housing, IP54

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-MOT-SD-L-KU - 1409147

Coated protective cover for the housing on the motor side

Hinta:
Save money: Best price starts from {0} pieces!

Star-delta bridge - HC-MOT-ST/DR-BR - 1409150

Hinta:
Save money: Best price starts from {0} pieces!

Contact insert - HC-MOT-6/4-ESTC-UT - 1409037

Contact insert frames, Range of articles: VARIOCON, Contact insert, housing material: PA, Type of contact: Lower part

Hinta:
Save money: Best price starts from {0} pieces!

Seal - HC-MOT-AFL-FL-DI - 1409257

Flat gasket for flange

Hinta:
Save money: Best price starts from {0} pieces!

Crimping pliers with digital display - CRIMPFOX-TC MP-1 - 1212620

Crimping pliers, for turned contacts, universal cross section setting, up to a maximum of 2.5 mm², digital display with 0.01 mm increments, pressure lock can be unlocked, including positioning tool

Hinta:
Save money: Best price starts from {0} pieces!
12 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260