Approval
Cable diameter
Conductor cross section
Cable cutter, for copper and aluminum up to 12 mm diameter (up to 35 mm²)
Cable cutter, precision blade with macro-notching, for copper and aluminum up to 50 mm², VDE 1000 V AC/1500 V DC tested
Cable cutter, angled, for copper and aluminum up to 18 mm diameter (up to 50 mm²)
Cable cutter, precision blade with macro-notching, for copper and aluminum up to 70 mm², VDE 1000 V AC/ 1500 V DC tested
Cable cutter, with ratchet function, for copper and aluminum up to 25 mm diameter (up to 185 mm²)
Cable cutter, with ratchet function, for copper and aluminum up to 35 mm diameter (up to 240 mm²)
Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 45 mm diameter (up to 300 mm²)
Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 52 mm diameter (up to 300 mm²)
Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 62 mm diameter (up to 750 mm²)
Ring cable cutter, with ratchet function, for copper and aluminum up to 50 mm Ø, for steel-armored CU/AL cables, for stranded steel cables up to 12 mm in diameter
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"