DEK-OE- 5DC/ 24DC/100KHZ - Solid-state relay terminal block
2964270

Input solid-state relay, transmission frequency: 100 kHz, with LED and protective circuit in input and output circuits, input: 5 V DC, output: 4 - 30 V DC/50 mA

Tuotetiedot








Yhteensopivat tuotteet



Edut

With capacitor on the input side for interference suppression
Limit frequency of up to 100 kHz
Push/pull stage on output side
Includes signal inputs on PLC counter boards