Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Erotusliittimet ja veitsierotusliittimet
Erityisesti koestus- ja mittaustekniikassa käytetään erilaisia riviliittimiä, joilla virtapiirien manuaalinen erottaminen on vaivatonta. Phoenix Contactin veitsierotusliittimissä on helppokäyttöinen viputoiminen veitsierotin. Peruserotusliittimissä on standardoitu erotusalue, johon voidaan liittää komponenttipistokkeita, sulakepistokkeita, eristepistokkeita tai läpivientiliittimiä.
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 16 A, 1 level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Disconnect terminal block, Current and voltage are determined by the plug used., With test socket screws for insertion of test plugs, nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 16 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, Disconnect zone, mounting: NS 35/7,5, NS 35/15, color: gray
Edut
- Virtapiirien vaivaton katkaisu viputoimisten veitsierottimien, erotuspistokkeiden tai koskettimen avulla
- Helppo virranmittaus ennen jakopistettä ja sen jälkeen olevan koestusmahdollisuuden ansiosta
- Turvallinen käyttö, koska erotusvipu lukittuu pääteasentoihin
- Värillisen korostuksen avulla jakopiste voidaan tunnistaa selkeästi
- Yksilöllinen kalustus erotuselementillä, sulakepistokkeella, komponenttipistokkeella ja läpivientipistoliittimellä
Uudet tuotteet
Veitsierotusliitin
Veitsierotusliitin
Veitsierotusriviliittimissä on irtoamattomat, käännettävät vipuerotusveitset. Näitä veitsiä käytetään tavallisella ruuvitaltalla, minkä ansiosta virtapiirit voidaan avata ja sulkea nopeasti esim. koestuksia varten. Jotta koestukset voidaan tehdä johtimet liitettyinä, kytkentäpisteisiin on integroitu koestuspaikat. Jotta erotusveitset eivät toimisi vahingossa, ne lukittuvat selvästi havaittaviin pääteasentoihin. Viputoimisten erotusveitsien toimiminen voidaan estää kokonaan valinnaisten kytkentälukkojen avulla.
Erotusliittimet ja erotuspistokkeet
Erotusliittimet
Erotusliittimet ovat useimmiten läpivienti-, monijohdin- tai monikerrosliittimiä, joissa on integroitu erotusalue. Erotusalueet on standardoitu, ja niihin voidaan liittää joukko toimintopistokkeita. Toimintopistokkeen liittämisestä on tuloksena erityyppisiä toimintomoduuleja. Sulakepistokkeen avulla peruserotusliittimestä tulee sulakeliitin. Komponenttipistokkeen avulla liittimestä tulee komponenttiliitin. Läpivientipistoliittimien ja läpivientilukkojen avulla perusliitin voidaan muuttaa läpivientiliittimeksi tai liittimeksi ilman läpivientiä. Integroitavien erotuspistokkeiden – samoin kuin veitsierotusliittimien vipuerotusveitsien – avulla kytkentätilojen välinen vaihto tapahtuu nopeasti. Tämä helppo vaihto mahdollistaa esim. yksittäisten virtapiirien nopeat mittaukset. Siten peruserotusliitin on liitettävän pistokkeen avulla muunneltavin liitin kytkentäkaapissa.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Tuote-esite Riviliittimet
Ladattavat tiedostot
Haluatko esitemateriaalia erotusliittimistä ja veitsierotusliittimistä? Seuraavassa on tuote-esitteitä riviliitimistä sekä riviliittimien laaduntarkastusdokumentteja.