E S4 A 480X480X160
-
Junction box
0899607
Junction box, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver-colored, 480 mm x 480 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting panel, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting panel
Tuotetiedot
Yhteensopivat tuotteet
Edut
Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
Reduced assembly and approval effort thanks to ready-equipped terminal boxes
Flange plates possible on four sides of the housing, including seal protection
Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications