Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 15, color: blue
Mikroliittimet ja miniatyyriliittimet
Miniliittimiä ja mikroliittimiä käytetään yhä pienenevissä kone-, kytkentälaitteisto- ja kytkentäkaappiasennuksissa. Pienestä koostaan huolimatta riviliittimet hyödyntävät CLIPLINE complete -järjestelmän standardoituja siltaus-, merkintä- ja koestustarvikkeita.
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: Mounting using securing pins, color: black/yellow
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Mini feed-through terminal block, for installing components that can be individually selected, nom. voltage: 500 V, nominal current: 22 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 15, color: orange
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: Mounting using securing pins, color: black/yellow
Mini feed-through terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 22 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 15, NS 35/7,5, NS 35/15, color: gray
Mini protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 15, color: green-yellow
Mini feed-through terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Component terminal block, The maximum current is determined by the diode. Installed: diode BY133G, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Edut
- Pienoisrakenne ja joustavat asennusmahdollisuudet säästävät tilaa
- Selkeys kaikkien kytkentäpisteiden merkinnän ansiosta
- Standardoidut pistosillat helpottavat potentiaalinjakoa
- Tilaa säästävä potentiaalinjako kompaktien mikroenergianjakoliittimien ansiosta
- Koestusmahdollisuudet kaikille yleisille koestuskärjille
- Pistoliitettävät ratkaisut säästävät aikaa ja ovat rakenteeltaan modulaarisia
Miniliittimet push-in- ja ruuviliitännällä
Miniliittimet push-in-liitäntätekniikalla
Miniliittimet
Miniliittimet soveltuvat ihanteellisesti asennettaviksi pieniin kytkentäkoteloihin, ohjauspaneeleihin ja liitäntärasioihin jne. Miniatyrisoinnista huolimatta liittimiin voidaan sisällyttää toimintourat. Miniliittimissä ei ole – toisin kuin muissa liittimissä – kaksinkertaista, vaan yksinkertainen toimintoura potentiaalinjakoa varten. Toimintoura voidaan kalustaa CLIPLINE complete -riviliitinjärjestelmän standardoiduilla silloilla ja koestuspistokkeilla. Jotta kompaktista koosta huolimatta voidaan varmistaa merkintä ja siten selkeä johdotus, push-in-versioissa standardoitu merkintä peittää pienten riviliittimien toimintouran. Tämän vuoksi rakenne pienenee useilla millimetreillä. MUT-tuotesarjan ruuviliittimissä on sen sijaan kaksi korkeaa, ulkopuolella oleva merkintäuraa korkeiden merkintämateriaalien kiinnittämistä varten. Koska merkintä on vinossa asennossa, kuten UT-riviliittimissä, myös tässä liitin voi olla kooltaan kompakti.
Kaksinkertaiset miniliitinlevyt
Miniliittimien kaksoislevyt
MPTD 2,5... -kaksoisminiliitinlevyt mahdollistavat erityisen tilaa säästävän johdotuksen. Kaksoislevyt on liitetty kiinteästi toisiinsa, ja ne johtavat yhtä yhteistä potentiaalia neljän liitännän kautta. Integroidun toimintouran ansiosta liittimiä voidaan käyttää erittäin joustavasti niiden kompaktista rakenteesta huolimatta. Kaksoisminiliitinlevyjä on saatavana sekä käyttövalmiina tuotteina että modulaarisina versioina. Modulaariset versiot on helppo liittää yhteen ilman työkaluja. Katso lisätietoja tästä jäljempänä sivulla.
Modulaariset miniliittimet
Modulaariset miniliittimet
MPT(D) 2,5 -miniliittimet ovat saatavina myös modulaarisina yksittäislevyinä ja kaksoislevyinä. Valittavina ovat asennustavat NS 15 -DINkisko, NS 35 -DIN-kisko, suora asennus laipalla tai kiinnitystappiasennus.
Valitse sopiva asennuslevy haluamasi asennustavan mukaan.
- MPT(D) 2,5-RZ – kiinnitystappi
- MPT(D) 2,5–NS35 – DIN-kisko
- MPT(D) 2,5–NS15 – DIN-kisko
- D-MPT 2,5-F – laippakansi
Loppuosa liitinkiskosta täytetään M-levyillä (MPT(D) 2,5-M). Levyt on helppo liittää liitinsarjaan sivulle sijoitettujen tappien ansiosta. Valmiit liitinsarjat ovat yhtä hyviä kuin muut liitinsarjat. Ainoastaan asennuksen joustavuus paranee.
Pistoliitettävät miniliittimet
Pistoliitettävät miniliittimet
MPT-liittimiä on saatavana myös pistoliitettävinä versioina. Pistoliitettävät miniliittimet ovat rakenteeltaan samanlaisia kuin läpivientiminiliittimet. Ainoa ero on, että push-in-liitännän tilalla on toisella sivulla pistoliitäntä. Tämä pistoliitäntä voidaan liittää COMBI-pistokkeilla, jotka on lisätty kyseiseen liittimeen. Tämän johdotustavan etuna on nopea asennus, sillä johdotus voidaan tehdä esikalustetuilla kaapelisarjoilla. CLIPLINE complete -järjestelmässä on erilaisia lisätarvikkeita, kuten lukituksia ja vedonpoistimia, jotka suojaavat tärinältä ja kaapelin irtoamiselta.
Miniliitin
Mikroliittimet ja mikropotentiaalinjakajat
Phoenix Contactin mikroliittimiin voidaan liittää johtimia, joiden liitäntäkapasiteetti on 0,14 mm² - 1,5 mm². Liittimet tarjoavat erityisen tilaa säästävän johdotusratkaisun eri asennustavoilla. Mikroliittimet voidaan joko kiinnittää NS 15 -asennuskiskoon tai suoraan asennusseinään kiinnitystappien tai lukituslaippojen avulla. Yksittäisissä riviliittimissä on ylimääräinen koestuspaikka huolto- ja kunnossapitotöitä varten. Mikroliittimiä on saatavana myös erilaisilla napaluvuilla varustettuina kompakteina potentiaalinjakajaversioina. Yksittäiset kytkentäpisteet merkitään itseliimautuvilla merkintäliuskoilla.
Tuote-esite – Riviliittimet
Ladattavat tiedostot
Miniliittimien esitteet
Haluatko saada painettuja materiaaleja miniliittimistämme? Seuraavassa ovat riviliittimiä koskeva tuote-esitteemme ja laatuesitteemme.