Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: blue
Kytkentälevyt
Kytkentälevyjä käytetään signaalien ristikytkentään. Kytkentälevyt mahdollistavat napaluvultaan tarkan ja värikoodatun rakenteen ja tarjoavat suuren signaalitiheyden kaksipuolisen push-in-liitännän ansiosta. Suurikokoiset merkintämahdollisuudet ja kytkentälevyjen laaja värivalikoima mahdollistavat johtimien ja kytkentäpisteiden kohdistamisen värien mukaan. Tämä takaa intuitiivisen ja turvallisen asennuksen.
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: red
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: yellow
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: gray
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: white
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: black
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: black
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: red
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: gray
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: blue
Edut
- Kompakti rakenne – suuri signaalitiheys
- Modulaarinen rakenne mahdollistaa oikean napaluvun ja sovellukseen sopivan kokoonpanon
- Johtimien ja kytkentäpisteiden vapaasti konfiguroitava kohdistus värien mukaan
- Helppopääsyiset 2,3 mm:n koestuspaikat vaivattomaan koestukseen
- Selkeä, suuri merkintäpinta
- Joustava käyttö – suora, 19 tuuman teline- tai kiskoasennus
- Yhtenäiset CLIPLINE complete -lisätarvikkeet vähentävät logistiikkakuluja
Kytkentälevyt
PTMC-kytkentälevyt
Kytkentälevyt potentiaalinjakoon
Kytkentämoduulien kompakti rakenne säästää tilaa jopa 20 %. Modulaarinen, napaluvultaan täsmällinen rakenne ja värilliset kytkentäelementit takaavat tilaa säästävän, selkeän ja virheettömän johdotuksen. Kytkentälevyjen koestus on vaivatonta helppopääsyisten 2,3 mm:n koestuspaikkojen avulla. Jakoliittimiä on saatavana 19 tuuman telineeseen, kiskoon tai suoraan asennettavina.
Samoin kuin liityntämoduulien kohdalla, yhtenäiset CLIPLINE complete -lisätarvikkeet vähentävät varastointi- ja logistiikkakustannuksia.
Kytkentälevyjä on saatavana sekä valmiiksi kalustettuina että vapaasti konfiguroitavina versioina.
PTMC-kytkentälevyt, johdotus samanaikaisesti molemmilta puolilta
Liityntämoduulien käyttö
Uusien ja jälkiasennettujen, esimerkiksi voimalaitosten ja prosessilaitteistojen väyläjärjestelmien lisäksi point-to-point-liitäntä sopii korkeisiin turvallisuus- tai käytettävyysvaatimuksiin. Etuna on nopea vianmääritys vakiomittareiden avulla. Korkea signaalitiheys, vähäinen tilantarve ja erinomainen selkeys tekevät kytkentälevystä välttämättömän myös tulevaisuudessa. Patentoitu ja modulaarinen PTMC-liityntämoduulikonsepti tarjoaa innovatiivisen järjestelmän ristikytkentätehtäviä varten.
Kytkentälevyt
PTMC-kytkentälevyjen konfiguraattori
Konfiguroi yksilöllinen kytkentälevy. Kompaktin rakenteen ansiosta saavutetaan kytkentöjen hyvä signaalitiheys automaatioympäristössä.
Tuote-esite Liityntämoduulit ja kytkentälevyt
Lataa
Haluatko painettua materiaalia kytkentälevyistämme? Seuraavassa on tuote-esitteemme ja laatuesitteemme.