TTC-6P-4X1-24-I-P
-
Surge protection plug
1362692
Surge protection plug with integrated status indicator on the module for four signal wires with common reference potential. Nominal voltage: 24 V AC/DC
Tuotetiedot
Yhteensopivat tuotteet
Edut
Efficient use of space: the narrowest pluggable surge protection solution for 4-conductor applications
Easy function monitoring: on-site or optionally via remote signaling, with optical monitoring, without additional effort
Servicing without affecting the signal: replace the surge protection module without affecting the measuring signal
Flexible choice: Push-in Technology or screw connection