TTC-6-2XTVSD-12DC-PT - Surge protection device
2906807

Fine surge protection for two signal wires with common reference potential. Can be used in safety-related circuits up to SIL 3.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Space-saving and cost-saving with a narrow overall width of just 6 mm
Quick and tool-free installation of surge protective devices, thanks to Push-in connection technology
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features