SAFE AI - Function block
2400057

Function block library for safety-related analog value acquisition with standard I/O modules. Please contact the safety hotline (+49 5281 9-462777) before ordering the SAFE AI article.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Reading in standardized values 4 ... 20 mA permitted in principle via standard sensors
Safety-related processing of analog input signals without safety-related I/O modules
A maximum of seven two-channel analog input channels per station can be processed in a safety-related manner
Can be used up to PL e, SIL 3