AXL F BK PN - Bus coupler
2701815

Axioline F, Bus coupler, PROFINET, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet



Edut

2 Ethernet ports (with integrated switch)
Conformance with PROFINET specification V2.2
Supports PROFIsafe
PROFINET RT and IRT
Minimum cycle time of PROFINET for RT and IRT is 250 μs
Firmware can be updated
Runtime in bus coupler is negligible (almost 0 µs)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Supports the operation of Axioline Smart Elements
Supports Diag+
Safe analog value processing with SAFE AI and other components