REL-MR-24DC/21HC/EX - Single relay
2908822

Plug-in miniature power relay, RT III sealed with power contacts, 1 changeover contact, input voltage: 24 V DC, in connection with the corresponding PLC base approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.

Tuotetiedot









Yhteensopivat tuotteet


Edut

Switching current of up to 16 A
RT III-proof (wash-proof)