REL-MR- 12DC/1ICT - Single relay
1081616

Pluggable miniature power relay, with tungsten pre-contact for high switch-on currents up to 800 A peaks, 1 N/O contact, input voltage: 12 V DC

Tuotetiedot









Yhteensopivat tuotteet


Edut

Safe isolation between coil and contact side
High degree of protection up to RT III depending on type (wash-proof)
Power contacts up to 16 A