SKS 14-D - Shield connection terminal block
3240214

Shield connection terminal block, for direct shield on conductive mounting panels

Tuotetiedot








Yhteensopivat tuotteet



Edut

As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.
Three different mounting types supported: on NS 35 DIN rails, on busbars, or directly on conductive mounting panels