SK 8 - Shield connection terminal block
3025163

connection method

Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ

Tuotetiedot








Edut

Easy handling
Spring-loaded, large-surface pressure plate
Suitable for direct and busbar mounting
Knurled screw
As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.