SK 5-D - Shield connection terminal block
3025406

connection method

Shield connection terminal block, for direct shield on conductive mounting panels, sheet thickness 1 mm ... 2 mm

Tuotetiedot








Yhteensopivat tuotteet



Edut

Easy handling
Spring-loaded, large-surface pressure plate
Suitable for direct and busbar mounting
Knurled screw
As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.