DIK 1,5-LA 24RD/U-O - Initiator/actuator terminal block
2715995

Initiator/actuator terminal block, nom. voltage: 24 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Tuotetiedot








Yhteensopivat tuotteet



Edut

Terminal blocks with red and green LEDs are available for optical signaling of the initiator and actuator wiring