SF-SL 0,8X4,0-100 S-VDE PL-10
-
Screwdriver
1003620
Bladed screwdriver with slim design, insulation integrated in the blade, size: 0.8 x 4.0 x 100 mm, two-component handle, with non-slip grip, 10 pcs.
Tuotetiedot
Edut
In addition to standard applications, SF‑SL ... screwdrivers are particularly suitable for modular terminal block assembly
Because the insulation runs into the shaft, there is no protruding edge
VDE-tested, for maximum safety