VAL-SEC-T2-350-P - Type 2 surge protection plug
2905346

Replacement plug for surge arresters from the VALVETRAB SEC product range for L-N and L-PEN paths.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
More space in the control cabinet due to the narrow overall width of just 12 mm per position and use without separate backup fuse up to 315 A gG