VAL-MS 750/30-ST - Type 2 surge protection plug
2920256

Type 2 surge protection plug with a varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 750 V AC

Tuotetiedot









Yhteensopivat tuotteet



Edut

Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Can be used in high-performance industrial networks and wind turbine generators (stator) due to the high nominal voltage