VAL-MS 230 P - Type 2 surge protection plug
1256118

Type 2 surge protection plug with high-capacity varistor for VAL-MS-PS base element, thermal monitoring, visual fault indication. Version: 230 V AC

Tuotetiedot









Yhteensopivat tuotteet


Edut

Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Wide range of applications due to various nominal voltages
High degree of modularity provides individual solutions for every application