STEP POWER power supplies for distribution boards
The STEP POWER power supply range was developed especially for building automation. The low idling losses and high degree of efficiency ensure maximum energy efficiency. They allow flexible use and can be snapped onto the DIN rail or screwed onto an even surface.
STEP-PS/ 1AC/15DC/4
-
Power supply
2868619
Primary-switched STEP POWER power supply for DIN rail mounting, input: 1-phase, output: 15 V DC/4 A
Tuotetiedot
UL Recognized
Hyväksyntätunnus: FILE E 214596IECEE CB Scheme
Hyväksyntätunnus: DK-14416-M1EAC
Hyväksyntätunnus: RU S-DE.BL08.W.00764NK
Hyväksyntätunnus: TA24454MUL Listed
Hyväksyntätunnus: E123528cUL Listed
Hyväksyntätunnus: FILE E 123528ABS
Hyväksyntätunnus: 23-2446587-PDADNV
Hyväksyntätunnus: TAA00001YDIECEE CB Scheme
Hyväksyntätunnus: NL2-021194cUL Listed
Hyväksyntätunnus: E199827UL Listed
Hyväksyntätunnus: E199827Yhteensopivat tuotteet
Edut
Flexible mounting by simply snapping onto the DIN rail or screwing onto a level surface
Reliable power supply thanks to high MTBF (mean time between failures) of more than 500,000 hours and U/I characteristic curve
Energy savings thanks to maximum energy efficiency and incredibly low idling losses