Sisällöt, joita tarkastelet, on räätälöity kohteelle Suomi. Tarkastele sisältöjä kohteesta Yhdysvallat | Valitse toinen maa

QPD H 4PE6,0 4X12-20 BK - H distributor
1411425

QUICKON H-distributor, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 12 mm ... 20 mm, with a sealing bolt.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors