UM-ALU 4-100,5 COVER PA BK - Lateral element
2200952

Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for basic profile, width: 105.4 mm

Tuotetiedot








Yhteensopivat tuotteet



Edut

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection