UM-ALU 4-100,5 PROFILE 42,5 - Profile
2200935

Press-drawn section housings, Screw mounting, Basic profile, profile width (internal): 100.5 mm, profile width (external): 105 mm, length: 42.5 mm, depth: 29.4 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection